UUNITS = MILS
D2                   509.00          -4.00        0  m LED_0402            
D9                   478.00         531.00        0    LED_0402            
D7                   377.70         184.50      270    LED_0402            
D8                   199.20         423.40      180    LED_0402            
J3                   6.20           260.00      270    USB3_TYPEA          
U2                   426.00         373.00        0    RNH_QFN-30          
C1                   561.50         394.20      270  m 0402                
C16                  383.90         427.20       90  m 0805                
C7                   334.00         -17.00      180  m 0805                
C12                  165.00         174.00       90  m 0805                
C13                  430.00          95.00      270  m 0805                
C14                  157.00         466.00      270  m 0805                
C15                  207.20         419.40      270  m 0402                
C17                  531.00         384.00        0    0201                
C18                  266.00         392.00        0    0201                
C19                  531.00         362.00        0    0201                
C20                  265.90         369.50        0    0201                
C21                  531.00         321.00        0    0201                
C22                  531.00         299.00        0    0201                
C2                   632.10         418.10      180  m 0402                
C3                   481.50         375.50        0  m 0402                
C4                   536.30         243.30      180  m 0402                
C5                   640.00          82.00      180  m 0603                
D6                   641.00          14.00      180    SOD_523             
FB1                  201.40         351.40      180  m 0603                
J4                   830.12         260.00       90    USB_TYPEC_UT1211    
L1                   325.50          91.50      270  m IND_NR3015          
R27                  241.30         108.10      270  m 0402                
R28                  949.40         253.60        0  m 0402                
R29                  957.10         338.30        0  m 0402                
R35                  624.20         185.30      270    0402                
R36                  300.00         466.00       90    0402                
R37                  372.00         546.00        0    0402                
R39                  264.30         171.40       90    0201                
R40                  264.30         114.70      270    0201                
R41                  265.90         414.60      180    0201                
R42                  266.00         347.00      180    0201                
R4                   450.60         286.60        0  m 0402                
R43                  534.00         134.00       90  m 0402                
R38                  434.80         445.80      270  m 0402                
R5                   972.00         384.70        0  m 0402                
R6                   950.00         295.00        0  m 0402                
R47                  269.00         497.00       90  m 0201                
R48                  296.00         509.00       90  m 0201                
R54                  232.00         517.00      180    0201                
R45                  278.00         404.00      270  m 0201                
R46                  558.60         486.70        0  m 0201                
R49                  558.70         464.80        0  m 0201                
R50                  466.00         427.50      270  m 0201                
R55                  562.00         530.00      180    0402                
R53                  163.00         491.00      270    0402                
R51                  323.40         178.40       90    0402                
R52                  510.00          41.00        0  m 0402                
TP1                  865.00         270.00      270  m 15_MIL_ROUND_PROBE_POINT
TP2                  865.00         235.00      270  m 15_MIL_ROUND_PROBE_POINT
TP5                  464.60         342.80      180  m 15_MIL_ROUND_PROBE_POINT
TP6                  303.60         449.30      270  m 15_MIL_ROUND_PROBE_POINT
TP7                  486.50         424.80      270  m 15_MIL_ROUND_PROBE_POINT
TP8                  238.00         492.70        0  m 15_MIL_ROUND_PROBE_POINT
U1                   523.00         320.80        0  m RWB                 
U3                   655.00         325.00      270    DQA                 
U4                   655.00         450.00      270    DQA                 
U5                   615.00         310.95       90  m RVZ                 
U8                   172.60          54.00      180  m DSG